FUTEK logo The Newly Redesigned TFF400 Reaction Torque Sensor, Now With Up to 300% Overload Protection*
The Newly Redesigned TFF400 Reaction Torque Sensor, Now With Up to 300% Overload Protection* *on lower capacities

Download Spec Sheet   Download Product Manual   Request Quote

 

FUTEK’s TFF400 Reaction Torque Sensors features a Flange to Flange mounting solution with torque measurements ranging from 5 in-oz to 500 in-lb (0.04 to 56 Nm) and an improved Torsional Stiffness of 560 inch-oz/radians to 122,000 Inch pounds/radians making the sensor stiffer and faster. The new design features a lower deflection and robust flexure. Our sensors are made from Aluminum and anodized for optimum durability.

The TFF400’s through-hole counterbore design allows you to keep the assembly concentric and limits the chances of offsetting the torque. With the recommended Mounting Plate, a full range of mounting options becomes available.

TFF400 features

  • Capacities: 5 in-oz to 500 in-lb
  • Up to 300% overload protection on lower capacities
  • Easily integrates into OEM applications
  • Designed for torque auditing
  • Easy cable disconnect

Consult factory for customization. We highly encourage and welcome your team to use FUTEK resources as a partner for OEM projects to save resources and add value to your organization.

 

Instruments

Our engineering team has developed instruments to help you complete your test and measurement system including Handheld Displays, Panel Mount Displays, and Plug and Play USB Solutions. Our application engineers will work with you to configure the best setup for your system.

Applications

FUTEK's TFF400 Reaction Torque Sensor is designed to fit a variety of applications within several industries. Applications include fastener testing, engine testing for automotive and aerospace, automotive brake testing, and prosthetic limb testing.

Accessories

Instrumentation and accessories close the loop for every test and measurement platform. Fortunately, FUTEK understands how integral these components are to your application's success. Our engineering team is equipped to design accessories to work with your specific application.


FUTEK Privacy Policy